(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball, Angle Type (Brass) BH, for Switching, Hose Nipple Integrated Type

Ace Ball, Angle Type (Brass) BH, for Switching, Hose Nipple Integrated Type
  • Volume Discount

The handle's operational position can be freely changed depending on what is being used. For all kinds of hoses.

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work and time saving and leak prevention are complete.
· The majority of fluid passes straight through, so any pressure loss, flow velocity/flow rate loss, etc. is minimal.
· The chrome plated body and the matching vivid colored handle enhance the appearance and the function of the instrument.
· Smooth and reliable opening and closing action by simply turning the handle 90 degrees, with only a light torque required

Part Number

Configured Part Number is shown.

BH-5310

Part Number
BH-5310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle (For Switching)
Port Shape L-Port Body Material C37700 Brass Operation Method Manual
Primary Side (Supply Side) Connection Type A R(PT) Primary Side (Supply Side) Mounting Screws Nominal Dimension A 3/8B(10A) Operating Temperature Range(℃) -10::80
Body Lining No Handle Shape Mouse-Type Handle Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated
Volute O.D. D(mm) 10.5 Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BH-5310 in the Ace Ball, Angle Type (Brass) BH, for Switching, Hose Nipple Integrated Type series.

Additional Products in this Category

Tech Support