(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Angle Type (Brass) BF Flare Type for Copper Tube

Ace Ball Angle Type (Brass) BF Flare Type for Copper Tube
  • Volume Discount

The handle's operational position can be freely changed depending on what it is being used. For hydraulic/pneumatic pressure equipment.

Part Number

Configured Part Number is shown.

Part Number
BF-3106
BF-3202
BF-3206
BF-3208
BF-3303
BF-3310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
1 Piece(s)Available

11 Days or more

1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)6.35
1 Piece(s)Available

11 Days or more

1/4B(8A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)9.53
1 Piece(s)Available

11 Days or more

3/8B(10A)10

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Flare Type for Copper Pipe Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support