(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball, Straight Type (Brass) BR Copper Tube Ring Type

Ace Ball, Straight Type (Brass) BR Copper Tube Ring Type
  • Volume Discount

For hydraulic/pneumatic pressure equipment.

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work and time saving and leak prevention are complete.
· The majority of fluid passes straight, so any pressure loss, flow velocity/flow rate loss, etc., would be minimal.
· The chrome plated body and the matching vivid colored handle enhance the appearance and the function of the instrument.
· Light torque enables easy opening/closing by turning the handle by 90°.

Part Number

Configured Part Number is shown.

Part Number
BR-1106
BR-1202
BR-1206
BR-1208
BR-1303
BR-1308
BR-1310
BR-2303
BR-2310
BR-2404
BR-2410
BR-2412
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
Bore diameter d
(φ)
1 Piece(s)Available

11 Days or more

1/8B(6A)66
1 Piece(s)Available

11 Days or more

1/4B(8A)6.356
1 Piece(s)Available

8 Days or more

1/4B(8A)66
1 Piece(s)Available

12 Days or more

1/4B(8A)86
1 Piece(s)Available

11 Days or more

3/8B(10A)9.536
1 Piece(s)Available

11 Days or more

3/8B(10A)86
1 Piece(s)Available

11 Days or more

3/8B(10A)106
1 Piece(s)Available

11 Days or more

3/8B(10A)9.538
1 Piece(s)Available

8 Days or more

3/8B(10A)108
1 Piece(s)Available

11 Days or more

1/2B(15A)12.78
1 Piece(s)Available

11 Days or more

1/2B(15A)108
1 Piece(s)Available

11 Days or more

1/2B(15A)128

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support