(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BH Hose Nipple Integral

Ace Ball Straight Type (Brass) BH Hose Nipple Integral
  • Volume Discount

[Features]
· Long seller recommended with confidence.
· In use in various fields with reliability and a good track record.

Part Number

Configured Part Number is shown.

Part Number
BH-1106
BH-1107
BH-1110
BH-1206
BH-1208
BH-1209
BH-1309
BH-1310
BH-2310
BH-2414
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
JAN code Ordering Code
1 Piece(s)Available

8 Days or more

1/8B(6A)66--
1 Piece(s)Available

8 Days or more

1/8B(6A)76--
1 Piece(s)Available

8 Days or more

1/8B(6A)10.5-4582135061027108-7649
1 Piece(s)Available

11 Days or more

1/4B(8A)66--
1 Piece(s)Available

8 Days or more

1/4B(8A)86--
1 Piece(s)Available

8 Days or more

1/4B(8A)96--
1 Piece(s)Available

8 Days or more

3/8B(10A)96--
1 Piece(s)Available

8 Days or more

3/8B(10A)10.56--
1 Piece(s)Available

8 Days or more

3/8B(10A)10.58--
1 Piece(s)Available

8 Days or more

1/2B(15A)148--

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material Brass (C3604, C3771)+Chrome Plated Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support