(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fittings with Inner/Outer Elbow in Different Diameters LK (LK-1012)

Part Number

Configured Part Number is shown.

LK-1012

Part Number
LK-1012
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Thread Type M1 Connection Thread Type M2
1 Piece(s)Available

8 Days or more

10RcR

Loading...

  1. 1

Basic Information

Material C37700 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Internal and External Elbows Thread Nominal M1 1/4B(8A) Thread Nominal M2 1/8B(6A)
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -50::150 Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part LK-1012 in the Screw Fittings with Inner/Outer Elbow in Different Diameters LK series.

Products like this...

Part Number
LK-1021
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Thread Type M1 Connection Thread Type M2
1 Piece(s)Available

8 Days or more

10RRc

Additional Products in this Category

Tech Support