(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Flare Tube Fitting, Brass, Male NPT, FL Series (Part Numbers)

90° Elbows - Flare Tube Fitting, Brass, Male NPT, FL Series
  • Volume Discount

This is an elbow type joint used to connect copper tubes to equipment or devices. After removing the nut and passing it through the copper tube, the copper tube is expanded with the flare ring tool, and inserted and tightened with the main unit. Such a joint is often used for air conditioning and gas pipes.

Part Number

Configured Part Number is shown.

Part Number
FL-1102
FL-1103
FL-1106
FL-1108
FL-1110
FL-1202
FL-1203
FL-1204
FL-1206
FL-1208
FL-1210
FL-1212
FL-1302
FL-1303
FL-1304
FL-1306
FL-1308
FL-1310
FL-1312
FL-1402
FL-1403
FL-1404
FL-1405
FL-1406
FL-1408
FL-1410
FL-1412
FL-1415
FL-1605
FL-1606
FL-1615
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Range Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-50~150°C-Copper Pipe inch size1/8B(6A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/8B(6A)3/89.52
1 Piece(s)Available

11 Days or more

-50~150°C6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

-50~150°C8Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

11 Days or more

-50~150°C10Copper Pipe mm size1/8B(6A)-10
1 Piece(s)Available

8 Days or more

-50~150°C-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/4B(8A)3/89.52
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/4B(8A)1/212.70
1 Piece(s)Available

8 Days or more

-50~150°C6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

8 Days or more

-50~150°C8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

8 Days or more

-50~150°C10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-50~150°C12Copper Pipe mm size1/4B(8A)-12
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size3/8B(10A)3/89.52
1 Piece(s)Available

13 Days or more

-50~150°C-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

11 Days or more

-50~150°C6Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

11 Days or more

-50~1508Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

11 Days or more

-50~150°C10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

11 Days or more

-50~150°C12Copper Pipe mm size3/8B(10A)-12
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/2B(15A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size1/2B(15A)3/89.52
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/2B(15A)1/212.70
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size1/2B(15A)5/815.88
1 Piece(s)Available

11 Days or more

-50~1506Copper Pipe mm size1/2B(15A)-6
1 Piece(s)Available

11 Days or more

-50~1508Copper Pipe mm size1/2B(15A)-8
1 Piece(s)Available

11 Days or more

-50~150°C10Copper Pipe mm size1/2B(15A)-10
1 Piece(s)Available

11 Days or more

-50~150°C12Copper Pipe mm size1/2B(15A)-12
1 Piece(s)Available

11 Days or more

-50~150°C15Copper Pipe mm size1/2B(15A)-15
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size3/4B(20A)5/815.88
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size3/4B(20A)3/419.05
1 Piece(s)Available

11 Days or more

-50~150°C15Copper Pipe mm size3/4B(20A)-15

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Connection Thread Type R Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support