(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Tube Fitting, Brass, End Male NPT, RT Series

Tees - Compression Tube Fitting, Brass, End Male NPT, RT Series
  • Volume Discount

A ring joint for branch pipes attached to machines or devices.

Part Number

Configured Part Number is shown.

Part Number
RT-4106
RT-4202
RT-4206
RT-4208
RT-4303
RT-4310
RT-4403
RT-4410
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)3/89.52
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)3/89.52
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/2B(15A)-10

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Tee Connection Thread Type R Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support