(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Expander/Reducer, Compression Tube Fitting, Brass, RE Series

Unions - Expander/Reducer, Compression Tube Fitting, Brass, RE Series
  • Volume Discount

A ring joint for connecting copper tubes of different sizes.

Part Number

Configured Part Number is shown.

Part Number
RE-0203
RE-0208
RE-0210
RE-0304
RE-0305
RE-0310
RE-0315
RE-0405
RE-0415
RE-0602
RE-0603
RE-0608
RE-0610
RE-0810
RE-1004
RE-1005
RE-1012
RE-1015
RE-1204
RE-1205
RE-1215
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Thread Size 2
(mm)
Nominal 2 [In the case of different diameters]
(inch)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/46.35-3/89.53
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size1/46.358-8
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size1/46.3510-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/89.53-1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/89.53-5/815.88
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size3/89.5310-10
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size3/89.5315-15
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/212.70-5/815.88
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size1/212.7015-15
1 Piece(s)Available

15 Days or more

6Copper Pipe mm-inch size-6-1/46.35
1 Piece(s)Available

11 Days or more

6Copper Pipe mm-inch size-6-3/89.53
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size-68-8
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size-610-10
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size-810-10
1 Piece(s)Available

11 Days or more

10Copper Pipe mm-inch size-10-1/212.70
1 Piece(s)Available

11 Days or more

10Copper Pipe mm-inch size-10-5/815.88
1 Piece(s)Available

8 Days or more

10Copper Pipe mm size-1012-12
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size-1015-15
1 Piece(s)Available

11 Days or more

12Copper Pipe mm-inch size-12-1/212.70
1 Piece(s)Available

11 Days or more

12Copper Pipe mm-inch size-12-5/815.88
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size-1215-15

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, different diameters, plug-in type
Connection Shape Union Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support