(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Compression Tube Fitting, Brass, Female NPT, RS Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
RF-1104
RF-1105
RF-1106
RF-1108
RF-1202
RF-1203
RF-1206
RF-1208
RF-1210
RF-1302
RF-1303
RF-1304
RF-1306
RF-1308
RF-1310
RF-1312
RF-1402
RF-1403
RF-1404
RF-1405
RF-1406
RF-1408
RF-1410
RF-1412
RF-1415
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

12 Days or more

4Copper Pipe mm size1/8B(6A)-4
1 Piece(s)Available

11 Days or more

5Copper Pipe mm size1/8B(6A)-5
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)3/89.53
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)3/89.53
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

8 Days or more

10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

8 Days or more

12Copper Pipe mm size3/8B(10A)-12
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)3/89.53
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)5/815.88
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/2B(15A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size1/2B(15A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/2B(15A)-10
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size1/2B(15A)-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size1/2B(15A)-15

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Connection Thread Type Rc Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support