(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Compression Tube Fitting, Brass, Male NPT, RS Series

Straight Connector - Compression Tube Fitting, Brass, Male NPT, RS Series
  • Volume Discount

[Features]
· Ring type joint for connecting copper tube, equipment or devices.
· Connection can be performed without any specialized tools

Part Number

Configured Part Number is shown.

Part Number
RS-1102
RS-1103
RS-1104
RS-1105
RS-1106
RS-1108
RS-1110
RS-1202
RS-1203
RS-1204
RS-1206
RS-1208
RS-1210
RS-1212
RS-1302
RS-1303
RS-1304
RS-1305
RS-1306
RS-1308
RS-1310
RS-1312
RS-1315
RS-1402
RS-1403
RS-1404
RS-1406
RS-1408
RS-1410
RS-1412
RS-1415
RS-1460
RS-1604
RS-1605
RS-1606
RS-1612
RS-1615
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/8B(6A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/8B(6A)3/89.53
1 Piece(s)Available

8 Days or more

4Copper Pipe mm size1/8B(6A)-4
1 Piece(s)Available

8 Days or more

5Copper Pipe mm size1/8B(6A)-5
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

12 Days or more

10Copper Pipe mm size1/8B(6A)-10
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/4B(8A)3/89.53
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)1/212.70
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

8 Days or more

10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

8 Days or more

12Copper Pipe mm size1/4B(8A)-12
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/8B(10A)3/89.53
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/8B(10A)5/815.88
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

8 Days or more

10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

8 Days or more

12Copper Pipe mm size3/8B(10A)-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size3/8B(10A)-15
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/2B(15A)1/46.35
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/2B(15A)3/89.53
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/2B(15A)1/212.70
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/2B(15A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/2B(15A)-8
1 Piece(s)Available

8 Days or more

10Copper Pipe mm size1/2B(15A)-10
1 Piece(s)Available

8 Days or more

12Copper Pipe mm size1/2B(15A)-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size1/2B(15A)-15
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/2B(15A)3/419.05
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/4B(20A)1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/4B(20A)5/815.88
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/4B(20A)3/419.05
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size3/4B(20A)-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size3/4B(20A)-15

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Connection Thread Type R Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support