(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hose for Hydraulic Piping 3130 Series

Hose for Hydraulic Piping 3130 Series

[In-stock] Hoses with an inner dia. of 4.8–12.7 mm are cut and sold in 1–10 and 20-m lengths. Orders received before 18:00 are shipped on the same day.

[Features]
· Superior oil/chemical resistance.
· Reusable fittings can be used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3130-02-[1-100/1]L
3130-03-[1-100/1]L
3130-04-[1-100/1]L
3130-06-[1-100/1]L
3130-08-[1-100/1]L
3130-12-[1-50/1]L
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
I.D.
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

32 Days or more

20.03.6151 ~ 100
1 Piece(s)

14 Days or more

20.04.8301 ~ 100
1 Piece(s)

14 Days or more

20.06.3401 ~ 100
1 Piece(s)

14 Days or more

18.09.5601 ~ 100
1 Piece(s)

14 Days or more

16.012.7801 ~ 100
1 Piece(s)

14 Days or more

10.019.01601 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Material Nylon Core Tube + Synthetic Fiber Braid
Outer Sheath Cover Polyurethane Cover Operating Temperature Range(℃) -40::100 Color Black

Additional Products in this Category

Tech Support