(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Hydraulic Piping 1100 Series

Hose for Hydraulic Piping 1100 Series

The 1100 hydraulic pressure pipe features a strong outer coating against chips from wire blades.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1100-04-[1-100/1]L
1100-06-[1-100/1]L
1100-08-[1-100/1]L
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D.
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

14 Days or more

6.340100
1 Piece(s)

44 Days or more

9.560100
1 Piece(s)

14 Days or more

12.780100

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Material Nylon Liner Core Tube + Synthetic Fiber Braid
Max. Operating Pressure(MPa) 10.5 Outer Sheath Cover Steel wire blade Operating Temperature Range(℃) -40::100
Color Steel Wire

Additional Products in this Category

Tech Support