(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Q.D.C. 101 Series Nipple Male Thread Type 101N4-M

Q.D.C. 101 Series Nipple Male Thread Type 101N4-M
  • Volume Discount

With the 101N4-M, connecting the coupler side and nipple side automatically causes the valve on the coupler side to open. A PushOne coupler-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple, simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler's valve will automatically open.
· Our product lineup includes SU304-made items (production per order).
· A lineup of push one fitting integrated types is available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
101N4-2M
101N4-4M
Part NumberMinimum order quantityVolume DiscountDays to Ship T Thread Size (R)
1 Piece(s)Available

10 Days or more

1/8
1 Piece(s)Available

8 Days or more

1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Nipple Valve Structure Single Passage Opening Closing Type
Thread Type Male Thread Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80

Additional Products in this Category

Tech Support