(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Q.D.C. 101 Series Coupler Push-Type 101C4-E

Q.D.C. 101 Series Coupler Push-Type 101C4-E
  • Volume Discount

[Features]
· One-touch connection between the coupler and nipple, simply push it in.
▪ When coupler side and nipple side are connected with 101C4-E, the valve at the coupler side opens automatically.
· A type with an integrated Push One fitting is available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
101C4-6E
101C4-8E
101C4-10E
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Size
(mm)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

11 Days or more

8
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Coupler Valve Structure Single Passage Opening Closing Type
Thread Type Push One Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80

Additional Products in this Category

Tech Support