(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Q.D.C. 101 Series Coupler N2-1-1/4 Special Type 101C4-4T

Q.D.C. 101 Series Coupler N2-1-1/4 Special Type 101C4-4T
  • Volume Discount

With the 101C4-4T, connecting the coupler side and nipple side automatically causes the valve on the coupler side to open. A PushOne coupler-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple: simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler's valve will automatically open.
· Our product range includes SUS304 items (production per order).
· Many parts integrated with PushOne fittings are available.

PDF

Part Number

Configured Part Number is shown.

101C4-4T

 
Part Number
101C4-4T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Coupler Valve Structure Single Passage Opening Closing Type
Thread Type For Tube Mounting Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Applicable Tube Type N2-1-1/4 Operating Temperature Range (Air During use)(℃) -20~80

Please check the type/dimensions/specifications of the part 101C4-4T in the Q.D.C. 101 Series Coupler N2-1-1/4 Special Type 101C4-4T series.

Additional Products in this Category

Tech Support