(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A clean tube suitable for equipment and applications with fluids such as clean air, N2 gas, pure water, and various chemicals fluids.
· Environmentally friendly eco-type tube.
· Only carbon dioxide generated when it is incinerated (750°C); no toxic gases such as nitrogen oxides (Nox) and sulfur oxides (Sox) are produced. No dioxin is generated at all.
· Manufactured in a clean room. Tube ends are capped and sealed. Shipped in heat-sealed packaging.
· Special polyolefin resin with high water barrier performance and flexibility.
· Low cost compared to fluorocarbon resin tubes.
· Compliant with the MHLW Ministerial Notification No. 201 (2006), MHW Ministerial Notification No. 370 (1959), Japan.
Loading...
Type | Straight | Material | Special Polyolefinic Resin | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range (when using air)(℃) | -60::80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy