(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Superior in self-extinguishing due to external layer of flame retardant resin (UL94 Standard V-0 equivalent) provided. Internal layer uses ether type polyurethane resin to minimize erosion and degradation due to moisture or mold under high temperature/high humidity conditions.
Part Number
Configured Part Number is shown.
Part Number |
---|
FWU-4-10X6.5-GWH-20M |
FWU-4-10X6.5-LGN-20M |
FWU-4-10X6.5-PK-20M |
FWU-4-10X6.5-PK-100M |
Part Number |
---|
Loading...
Type | Straight | Material | Flame Retardant Resin | O.D. [Distinction] | ~15 |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | O.D. *of the outer layer for the two-layer type(Ø) | 12 | I.D. [Distinction] | ~7 |
I.D.(Ø) | 6.5 | Minimum Bending Radius(mm) | 30 | Operating Environment | Standard |
Operating Temperature Range (when using air)(℃) | -40::80 | Operating Pressure Range (With Air)(MPa) | ::0.6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy