(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A 100% unplasticized nylon resin tube.
· This tube is suitable for high-pressure applications.
· It can be used in high temperature regions up to 120℃.
Part Number
Configured Part Number is shown.
Part Number |
---|
N1-1-1/4-BK-20M |
N1-1-1/4-MW-20M |
N1-1-1/4-MW-100M |
N1-4-6X4-BK-20M |
N1-4-6X4-BK-100M |
N1-4-6X4-MW-20M |
N1-4-6X4-MW-100M |
N1-4-8X6-BK-20M |
N1-4-8X6-MW-20M |
N1-4-8X6-MW-100M |
Part Number |
---|
Loading...
Type | Straight | Material | Nylon | Applicable Fluid | Water / Air / General Hydraulic Oil |
---|---|---|---|---|---|
Material: Nylon | Hard / pressure resistant nylon | Operating Environment | Standard / Pressure Resistance / Heat resistant | Operating Temperature Range (when using air)(℃) | -40::120 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy