(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Fluoropolymer, Nylon Outer Layer, Flexible, Double Layer, Abrasion Resistant, TES Series

Tubing - Fluoropolymer, Nylon Outer Layer, Flexible, Double Layer, Abrasion Resistant, TES Series
  • Volume Discount

Two-layer structure consisting of inside layer (special fluororesin) + outer layer (special nylon resin). Excellent in flexibility and suitable for movable piping such as robots. Semi-transparent, so fluids can be visually checked.

PDF

Part Number

Configured Part Number is shown.

Part Number
TES-4-4X2.5-CWH-20M
TES-4-6X4-CWH-20M
TES-4-6X4-CWH-100M
TES-4-8X6-CWH-20M
TES-4-8X6-CWH-100M
TES-4-10X8-CWH-20M
TES-4-10X8-CWH-100M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
1 Piece(s)Available

26 Days or more

~44~32.515~1.820
1 Piece(s)Available

26 Days or more

~66~4420~1.820
1 Piece(s)Available

37 Days or more

~66~4420~1.8100
1 Piece(s)Available

8 Days or more

~88~6635~1.520
1 Piece(s)Available

17 Days or more

~88~6635~1.5100
1 Piece(s)Available

26 Days or more

~1010~8850~1.120
1 Piece(s)Available

37 Days or more

~1010~8850~1.1100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)

Loading...

  1. 1

Basic Information

Type Straight Material Fluorine + Nylon Resin Color Translucent
Applicable Fluid Water / Air Material, Fluororesin Specially Fluorinated Resin + Special Nylon Operating Environment Standard / Abrasion Resistance / Chemical Resistance
Operating Temperature Range (when using air)(℃) -40::100

Additional Products in this Category

Tech Support