(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Multi-Line Tube, UML Series

Tubing - Polyurethane, Multi-Line Tube, UML Series
  • Volume Discount

Urethane multi-line tube UML is a urethane tube "U2" is a multiple welding processed tube.

[Features]
・The urethane tube "U2" is a multiple installed tube

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UML-402B
UML-403B
UML-406
UML-602A
UML-602B
UML-603A
UML-604
UML-606
UML-802B
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Tube Number
(per piece)
Minimum Bending Radius
(mm)
1 Piece(s)Available

10 Days or more

[Multi Color] Yellow+Green~44~32.5210
1 Piece(s)Available

10 Days or more

[Multi Color] Green + black +white~44~32.5310
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue+Yellow+Green+Black+White~44~32.5615
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue~66~44215
1 Piece(s)Available

16 Days or more

[Multi Color] Yellow+Green~66~44215
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue+Yellow~66~44315
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue+Yellow+Green~66~44425
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue+Yellow+Green+Black+White~66~44625
1 Piece(s)Available

10 Days or more

[Multi Color] Yellow+Green~88~55223

Loading...

  1. 1

Basic Information

Type Flat Material Urethane Applicable Fluid Air
Material, Urethane Ether-based Polyurethane Resin Operating Environment Standard Operating Temperature Range (when using air)(℃) -40::80
Operating Pressure Range (With Air)(MPa) ::0.8 Length(M) 5

Additional Products in this Category

Tech Support