(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
▪ Among all urethane tubes, the U5 urethane tube has the least bending stress and excellent workability.
▪ Since ether-based polyurethane resin is used, there is less erosion and deformation caused by moisture and mold at high temperature and humidity.
▪Barb fittings (bamboo shoot joints) can be used.
Part Number
Configured Part Number is shown.
Part Number |
---|
U5-4-3.5X2-BK-20M |
U5-4-4X2.5-BK-20M |
U5-4-4X2.5-CBU-20M |
U5-4-4X2.5-CBU-100M |
U5-4-4X2.5-CRE-20M |
U5-4-6X4-BK-20M |
U5-4-6X4-CBU-20M |
U5-4-6X4-CBU-100M |
U5-4-6X4-CL-20M |
U5-4-6X4-CL-100M |
U5-4-6X4-CYL-20M |
Part Number |
---|
Loading...
Type | Straight | Material | Urethane | Applicable Fluid | Air |
---|---|---|---|---|---|
Material, Urethane | Ether-based Polyurethane Resin | Operating Environment | Standard | Operating Temperature Range (when using air)(℃) | -40::80 |
Operating Pressure Range (With Air)(MPa) | ::0.4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy