(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, for Air, U2 Series (Part Numbers)

Tubing - Polyurethane, for Air, U2 Series
  • Volume Discount

Urethane Tube - The U2 delivers a good balance between flexibility and pressure resistance. The excellent construction makes it suitable for general air pressure piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
U2-1-1/2-BK-20M
U2-1-1/2-BU-20M
U2-1-1/2-CL-20M
U2-1-1/2-CL-100M
U2-1-1/2-YL-20M
U2-1-1/4-BK-20M
U2-1-1/4-BK-100M
U2-1-1/4-BU-20M
U2-1-1/4-BU-100M
U2-1-1/4-CL-20M
U2-1-1/4-CL-100M
U2-1-1/4-GN-20M
U2-1-1/4-GN-100M
U2-1-1/4-RE-20M
U2-1-1/4-RE-100M
U2-1-1/4-YL-20M
U2-1-1/4-YL-100M
U2-1-3/8-BK-20M
U2-1-3/8-BU-20M
U2-1-3/8-BU-100M
U2-1-3/8-CL-20M
U2-1-3/8-CL-100M
U2-1-3/8-GN-100M
U2-1-3/8-RE-100M
U2-1-3/16-BK-20M
U2-1-3/16-BU-20M
U2-1-3/16-CL-20M
U2-1-3/16-CL-100M
U2-1-5/16-BK-20M
U2-1-5/16-CL-20M
U2-1-5/16-CL-100M
U2-1-5/16-GN-20M
U2-1-5/16-RE-20M
U2-1-5/16-YL-20M
U2-1-5/16-YL-100M
U2-4-3X2-BK-100M
U2-4-4X2.5-BK-20M
U2-4-4X2.5-BK-100M
U2-4-4X2.5-BU-20M
U2-4-4X2.5-CBU-20M
U2-4-4X2.5-CBU-100M
U2-4-4X2.5-CL-20M
U2-4-4X2.5-CL-100M
U2-4-4X2.5-GN-20M
U2-4-4X2.5-RE-20M
U2-4-4X2.5-RE-100M
U2-4-4X2.5-WH-20M
U2-4-4X2.5-WH-100M
U2-4-4X2.5-YL-20M
U2-4-6X4-BK-20M
U2-4-6X4-BK-100M
U2-4-6X4-BU-20M
U2-4-6X4-BU-100M
U2-4-6X4-CBU-20M
U2-4-6X4-CBU-100M
U2-4-6X4-CL-20M
U2-4-6X4-CL-100M
U2-4-6X4-GN-20M
U2-4-6X4-GN-100M
U2-4-6X4-RE-20M
U2-4-6X4-RE-100M
U2-4-6X4-WH-20M
U2-4-6X4-WH-100M
U2-4-6X4-YL-20M
U2-4-6X4-YL-100M
U2-4-8X5-BK-20M
U2-4-8X5-BK-100M
U2-4-8X5-BU-20M
U2-4-8X5-BU-100M
U2-4-8X5-CBU-20M
U2-4-8X5-CL-20M
U2-4-8X5-CL-100M
U2-4-8X5-GN-20M
U2-4-8X5-RE-20M
U2-4-8X5-RE-100M
U2-4-8X5-WH-20M
U2-4-8X5-WH-100M
U2-4-8X5-YL-20M
U2-4-8X5-YL-100M
U2-4-10X6.5-BK-20M
U2-4-10X6.5-BK-100M
U2-4-10X6.5-BU-20M
U2-4-10X6.5-BU-100M
U2-4-10X6.5-CBU-20M
U2-4-10X6.5-CBU-100M
U2-4-10X6.5-CL-20M
U2-4-10X6.5-CL-100M
U2-4-10X6.5-GN-20M
U2-4-10X6.5-GN-100M
U2-4-10X6.5-RE-20M
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
1 Piece(s)Available

8 Days or more

Black~1512.7~109.5635~0.620
1 Piece(s)Available

8 Days or more

Blue~1512.7~109.5635~0.620
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~1512.7~109.5635~0.620
1 Piece(s)Available

16 Days or more

[Transparent (including non-white colors)] Transparency~1512.7~109.5635~0.6100
1 Piece(s)Available

10 Days or more

Yellow~1512.7~109.5635~0.620
1 Piece(s)Available

8 Days or more

Black~76.35~54.5720~0.620
1 Piece(s)Available

8 Days or more

Black~76.35~54.5720~0.6100
1 Piece(s)Available

8 Days or more

Blue~76.35~54.5720~0.620
1 Piece(s)Available

8 Days or more

Blue~76.35~54.5720~0.6100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~76.35~54.5720~0.620
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~76.35~54.5720~0.6100
1 Piece(s)Available

10 Days or more

[Green] Green~76.35~54.5720~0.620
1 Piece(s)Available

10 Days or more

[Green] Green~76.35~54.5720~0.6100
1 Piece(s)Available

10 Days or more

Red~76.35~54.5720~0.620
1 Piece(s)Available

10 Days or more

Red~76.35~54.5720~0.6100
1 Piece(s)Available

16 Days or more

Yellow~76.35~54.5720~0.620
1 Piece(s)Available

10 Days or more

Yellow~76.35~54.5720~0.6100
1 Piece(s)Available

8 Days or more

Black~109.53~76.9928~0.620
1 Piece(s)Available

16 Days or more

Blue~109.53~76.9928~0.620
1 Piece(s)Available

16 Days or more

Blue~109.53~76.9928~0.6100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~109.53~76.9928~0.620
1 Piece(s)Available

10 Days or more

[Transparent (including non-white colors)] Transparency~109.53~76.9928~0.6100
1 Piece(s)Available

16 Days or more

[Green] Green~109.53~76.9928~0.6100
1 Piece(s)Available

37 Days or more

Red~109.53~76.9928~0.6100
1 Piece(s)Available

10 Days or more

Black~54.76~43.4813~0.620
1 Piece(s)Available

10 Days or more

Blue~54.76~43.4813~0.620
1 Piece(s)Available

11 Days or more

[Transparent (including non-white colors)] Transparency~54.76~43.4813~0.620
1 Piece(s)Available

10 Days or more

[Transparent (including non-white colors)] Transparency~54.76~43.4813~0.6100
1 Piece(s)Available

12 Days or more

Black~87.94~65.9027~0.620
1 Piece(s)Available

10 Days or more

[Transparent (including non-white colors)] Transparency~87.94~65.9027~0.620
1 Piece(s)Available

16 Days or more

[Transparent (including non-white colors)] Transparency~87.94~65.9027~0.6100
1 Piece(s)Available

10 Days or more

[Green] Green~87.94~65.9027~0.620
1 Piece(s)Available

10 Days or more

Red~87.94~65.9027~0.620
1 Piece(s)Available

10 Days or more

Yellow~87.94~65.9027~0.620
1 Piece(s)Available

10 Days or more

Yellow~87.94~65.9027~0.6100
1 Piece(s)Available

16 Days or more

Black~33~2210~0.8100
1 Piece(s)Available

8 Days or more

Black~44~32.510~0.820
1 Piece(s)Available

8 Days or more

Black~44~32.510~0.8100
1 Piece(s)Available

8 Days or more

Blue~44~32.510~0.820
1 Piece(s)Available

10 Days or more

[Transparent (including non-white colors)] Transparent Blue~44~32.510~0.820
1 Piece(s)Available

10 Days or more

[Transparent (including non-white colors)] Transparent Blue~44~32.510~0.8100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~44~32.510~0.820
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~44~32.510~0.8100
1 Piece(s)Available

8 Days or more

[Green] Green~44~32.510~0.820
1 Piece(s)Available

8 Days or more

Red~44~32.510~0.820
1 Piece(s)Available

16 Days or more

Red~44~32.510~0.8100
1 Piece(s)Available

10 Days or more

[White] White~44~32.510~0.820
1 Piece(s)Available

10 Days or more

[White] White~44~32.510~0.8100
1 Piece(s)Available

11 Days or more

Yellow~44~32.510~0.820
1 Piece(s)Available

8 Days or more

Black~66~4415~0.820
1 Piece(s)Available

8 Days or more

Black~66~4415~0.8100
1 Piece(s)Available

8 Days or more

Blue~66~4415~0.820
1 Piece(s)Available

8 Days or more

Blue~66~4415~0.8100
1 Piece(s)Available

16 Days or more

[Transparent (including non-white colors)] Transparent Blue~66~4415~0.820
1 Piece(s)Available

16 Days or more

[Transparent (including non-white colors)] Transparent Blue~66~4415~0.8100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~66~4415~0.820
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~66~4415~0.8100
1 Piece(s)Available

10 Days or more

[Green] Green~66~4415~0.820
1 Piece(s)Available

8 Days or more

[Green] Green~66~4415~0.8100
1 Piece(s)Available

8 Days or more

Red~66~4415~0.820
1 Piece(s)Available

8 Days or more

Red~66~4415~0.8100
1 Piece(s)Available

10 Days or more

[White] White~66~4415~0.820
1 Piece(s)Available

16 Days or more

[White] White~66~4415~0.8100
1 Piece(s)Available

8 Days or more

Yellow~66~4415~0.820
1 Piece(s)Available

8 Days or more

Yellow~66~4415~0.8100
1 Piece(s)Available

8 Days or more

Black~88~5523~0.820
1 Piece(s)Available

8 Days or more

Black~88~5523~0.8100
1 Piece(s)Available

8 Days or more

Blue~88~5523~0.820
1 Piece(s)Available

10 Days or more

Blue~88~5523~0.8100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparent Blue~88~5523~0.820
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~88~5523~0.820
1 Piece(s)Available

9 Days or more

[Transparent (including non-white colors)] Transparency~88~5523~0.8100
1 Piece(s)Available

10 Days or more

[Green] Green~88~5523~0.820
1 Piece(s)Available

8 Days or more

Red~88~5523~0.820
1 Piece(s)Available

10 Days or more

Red~88~5523~0.8100
1 Piece(s)Available

10 Days or more

[White] White~88~5523~0.820
1 Piece(s)Available

10 Days or more

[White] White~88~5523~0.8100
1 Piece(s)Available

8 Days or more

Yellow~88~5523~0.820
1 Piece(s)Available

8 Days or more

Yellow~88~5523~0.8100
1 Piece(s)Available

8 Days or more

Black~1010~76.530~0.820
1 Piece(s)Available

8 Days or more

Black~1010~76.530~0.8100
1 Piece(s)Available

10 Days or more

Blue~1010~76.530~0.820
1 Piece(s)Available

10 Days or more

Blue~1010~76.530~0.8100
1 Piece(s)Available

10 Days or more

[Transparent (including non-white colors)] Transparent Blue~1010~76.530~0.820
1 Piece(s)Available

16 Days or more

[Transparent (including non-white colors)] Transparent Blue~1010~76.530~0.8100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~1010~76.530~0.820
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~1010~76.530~0.8100
1 Piece(s)Available

10 Days or more

[Green] Green~1010~76.530~0.820
1 Piece(s)Available

10 Days or more

[Green] Green~1010~76.530~0.8100
1 Piece(s)Available

10 Days or more

Red~1010~76.530~0.820

Loading...

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air
Material, Urethane Ether-based Polyurethane Resin Operating Environment Standard Operating Temperature Range (when using air)(℃) -40::80

Additional Products in this Category

Tech Support