(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Coil, UC/USC/UMC Series (Part Numbers)

Tubing - Polyurethane, Coil, UC/USC/UMC Series
  • Volume Discount

[Features]
· UC/USC/UMC models are tubes made by processing urethane coils "U2" into a coil shape.
· "USC" tube is a coil tube with more compact coil diameter compared to "UC".
· "UMC" tube is a coil tube made by welding multiple tubes together to enable multi piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UC-6
UC-8
UC-10
UMC-602A
UMC-602B
UMC-603A
UMC-603B
UMC-604
UMC-606
UMC-802A
UMC-802B
UMC-803A
USC-4
USC-6
USC-8
USC-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Tube Number
(per piece)
Coil dimension A
(mm)
1 Piece(s)Available

8 Days or more

Blue~66~441240
1 Piece(s)Available

8 Days or more

Blue~88~551300
1 Piece(s)Available

8 Days or more

Blue~1010~76.51300
1 Piece(s)Available

8 Days or more

[Multi Color] Red+Blue~66~442350
1 Piece(s)Available

10 Days or more

[Multi Color] Yellow+Green~66~442350
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue+Yellow~66~443350
1 Piece(s)Available

8 Days or more

[Multi Color] Green + black +white~66~443350
1 Piece(s)Available

8 Days or more

[Multi Color] Red+Blue+Yellow+Green~66~444350
1 Piece(s)Available

10 Days or more

[Multi Color] Red+Blue+Yellow+Green+Black+White~66~446350
1 Piece(s)Available

8 Days or more

[Multi Color] Red+Blue~88~552350
1 Piece(s)Available

10 Days or more

[Multi Color] Yellow+Green~88~552350
1 Piece(s)Available

37 Days or more

[Multi Color] Red+Blue+Yellow~88~553350
1 Piece(s)Available

10 Days or more

Blue~44~32.51230
1 Piece(s)Available

8 Days or more

Blue~66~441360
1 Piece(s)Available

8 Days or more

Blue~88~551360
1 Piece(s)Available

10 Days or more

Blue~1010~76.51360

Loading...

  1. 1

Basic Information

Type Coil Material Urethane Applicable Fluid Air
Material, Urethane Ether-based Polyurethane Resin Operating Environment Standard Operating Temperature Range (when using air)(℃) -40::80
Operating Pressure Range (With Air)(MPa) ::0.8

Additional Products in this Category

Tech Support