(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Flame Retardant Resin & Brass, Knob Adjustment, ASC Series (Part Numbers)

Flow Controls - Universal Elbow Push to Connect, Flame Retardant Resin & Brass, Knob Adjustment, ASC Series
  • Volume Discount

[Features]
· Much more compact than conventional types.
•  Allows fine adjustment in low flow rate range. Compact, but the maximum flow rate is equivalent to that of a conventional part.
· The tube is connected by Push One®. ▪ No need for jigs and tools to connect the tube.
▪ Uses a flame-retardant resin (UL94 V-0 equivalent). The material utilizes a flame retardant PBT resin. Equivalent to UL94 standard V-0 and affords superior self-extinguishing. Can be used in an environment where spatter is generated.
· Electroless nickel plated. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
▪ R screw part has been sealed. No need to wrap with sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASC4-M5-I
ASC4-M5-O
ASC4-R1/8-I
ASC4-R1/8-O
ASC6-M5-I
ASC6-M5-O
ASC6-R1/4-O
ASC6-R1/8-I
ASC6-R1/8-O
ASC8-R1/4-O
ASC8-R1/8-I
ASC8-R1/8-O
ASC8-R3/8-I
ASC8-R3/8-O
ASC10-R1/2-O
ASC10-R1/4-I
ASC10-R1/4-O
ASC10-R1/8-O
ASC10-R3/8-I
ASC10-R3/8-O
ASC12-R3/8-O
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Direction Applicable Tube O.D.
(mm)
T Screw Size R T Screw Size M
1 Piece(s)Available

8 Days or more

Meter-In4-M5X0.8
1 Piece(s)Available

8 Days or more

Meter-Out4-M5X0.8
1 Piece(s)Available

8 Days or more

Meter-In4R1/8-
1 Piece(s)Available

10 Days or more

Meter-Out4R1/8-
1 Piece(s)Available

8 Days or more

Meter-In6-M5X0.8
1 Piece(s)Available

8 Days or more

Meter-Out6-M5X0.8
1 Piece(s)Available

8 Days or more

Meter-Out6R1/4-
1 Piece(s)Available

8 Days or more

Meter-In6R1/8-
1 Piece(s)Available

8 Days or more

Meter-Out6R1/8-
1 Piece(s)Available

8 Days or more

Meter-Out8R1/4-
1 Piece(s)Available

8 Days or more

Meter-In8R1/8-
1 Piece(s)Available

8 Days or more

Meter-Out8R1/8-
1 Piece(s)Available

8 Days or more

Meter-In8R3/8-
1 Piece(s)Available

8 Days or more

Meter-Out8R3/8-
1 Piece(s)Available

10 Days or more

Meter-Out10R1/2-
1 Piece(s)Available

10 Days or more

Meter-In10R1/4-
1 Piece(s)Available

8 Days or more

Meter-Out10R1/4-
1 Piece(s)Available

8 Days or more

Meter-Out10R1/8-
1 Piece(s)Available

10 Days or more

Meter-In10R3/8-
1 Piece(s)Available

8 Days or more

Meter-Out10R3/8-
1 Piece(s)Available

10 Days or more

Meter-Out12R3/8-

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Flame Retardant PBT Resin Main Body Shape Elbow
Environment, Applications Standard Operating Temperature Range(℃) 5::60 Thread Portion Material Brass
Operating Pressure Range(MPa) ::1.0 Knob Type Standard Joint Type Male thread + One-Touch Couplings

Additional Products in this Category

Tech Support