(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series, Reducer ER-C1

Chemifit C1 Series, Reducer ER-C1
  • Volume Discount

Reducer ER-C1 is treated with a process that uses absolutely no oil. Parts are cleaned and assembled in clean rooms. No oil or grease is used even for the sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ER1/4-3/8-C1
ER4-6-C1
ER4-8-C1
ER6-8-C1
ER6-10-C1
ER8-10-C1
ER8-12-C1
ER10-12-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
Outer diameter D1 of the insertion part
(mm)
Outer diameter D1 of the insertion part
(inch)
1 Piece(s)Available

9 Days or more

6.351/4-3/8
1 Piece(s)Available

8 Days or more

4-6-
1 Piece(s)Available

10 Days or more

4-8-
1 Piece(s)Available

8 Days or more

6-8-
1 Piece(s)Available

10 Days or more

6-10-
1 Piece(s)Available

8 Days or more

8-10-
1 Piece(s)Available

10 Days or more

8-12-
1 Piece(s)Available

9 Days or more

10-12-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Socket and reducer Sockets, Reducers Reducer Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support