(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1S Series - Female Connector EFC-C1S (Part Numbers)

Chemifit C1S Series - Female Connector EFC-C1S
  • Volume Discount

The EFC-C1S female connector is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EFC4-R1/8-C1S
EFC6-R1/4-C1S
EFC6-R1/8-C1S
EFC8-R1/4-C1S
EFC10-R1/4-C1S
EFC10-R3/8-C1S
EFC12-R1/2-C1S
EFC12-R3/8-C1S
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size (R)
1 Piece(s)Available

37 Days or more

41/8
1 Piece(s)Available

7 Days or more

61/4
1 Piece(s)Available

7 Days or more

61/8
1 Piece(s)Available

8 Days or more

81/4
1 Piece(s)Available

7 Days or more

101/4
1 Piece(s)Available

37 Days or more

103/8
1 Piece(s)Available

16 Days or more

121/2
1 Piece(s)Available

16 Days or more

123/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material 304 Stainless Steel Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Thread Connection Screw Mounting, Direction Female Connector Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support