(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, CCZ series. (Part Numbers)

Flexible Couplings - Oldham Type, CCZ series.
  • Volume Discount

Oldham type flexible couplings, CCZ series. Strong and compact design that can be used for high precision equipment. The moment of inertia is low, and the vibration stiffness is high. The electrical resistance is excellent. This model has clamping clamping. The body material is aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

CCZ-80-30X36

Part Number
CCZ-80-30X36
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M
1 Piece(s)Available

10 Days or more

10100~Less than 50030368061215.746150002.5533.59X10-4331064.7405323.7M12

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Max. Rotational Speed Range(r/min) 10001~78000 Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Aluminum Alloy
Category Coupling body Allowable Displacement(Angle Displacement)(deg) 1 Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

Please check the type/dimensions/specifications of the part CCZ-80-30X36 in the Flexible Couplings - Oldham Type, CCZ series. series.

Products like this...

Part Number
CCZ-16-3X6
CCZ-16-4X4
CCZ-16-4X5
CCZ-80-30X38
CCZ-80-30X40
CCZ-80-35X35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M
1 Piece(s)Available

10 Days or more

101.01~3.003616201.961250001.50.27X10-41486.7624.6M2
1 Piece(s)Available

10 Days or more

101.01~3.004416201.961250001.50.27X10-41486.7624.6M2
1 Piece(s)Available

10 Days or more

101.01~3.004516201.961250001.50.27X10-41486.7624.6M2
1 Piece(s)Available

10 Days or more

10100~Less than 50030388061215.746150002.5533.59X10-4331064.7405323.7M12
1 Piece(s)Available

10 Days or more

10100~Less than 50030408061215.746150002.5533.59X10-4331064.7405323.7M12
1 Piece(s)Available

10 Days or more

10100~Less than 50035358061215.746150002.5533.59X10-4331064.7405323.7M12

Additional Products in this Category

Tech Support