(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, SCZ series. (Part Numbers)

Flexible Couplings - Oldham Type, SCZ series.
  • Volume Discount

Oldham type flexible couplings, SCZ series. Strong and compact design that can be used for high precision equipment. The moment of inertia is low, and the vibration stiffness is high. The electrical resistance is excellent.

PDF

Part Number

Configured Part Number is shown.

SCZ-60-12X22

Part Number
SCZ-60-12X22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M
1 Piece(s)Available

10 Days or more

1050.01~100.001222606598.06750002464.62X10-4106412.9303851.1M10

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Max. Rotational Speed Range(r/min) 4001~10000 Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Stainless Steel
Category Coupling body Allowable Displacement(Angle Displacement)(deg) 1 Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

Please check the type/dimensions/specifications of the part SCZ-60-12X22 in the Flexible Couplings - Oldham Type, SCZ series. series.

Products like this...

Part Number
SCZ-20-4X7
SCZ-20-4X8
SCZ-20-5X5
SCZ-60-12X24
SCZ-60-12X28
SCZ-60-14X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M
1 Piece(s)Available

10 Days or more

103.01~5.004720333.43260001.52.71X10-42136.98246.5M4
1 Piece(s)Available

10 Days or more

103.01~5.004820333.43260001.52.71X10-42136.98246.5M4
1 Piece(s)Available

10 Days or more

103.01~5.005520333.43260001.52.71X10-42136.98246.5M4
1 Piece(s)Available

10 Days or more

1050.01~100.001224606598.06750002464.62X10-4106412.9303851.1M10
1 Piece(s)Available

10 Days or more

1050.01~100.001228606598.06750002464.62X10-4106412.9303851.1M10
1 Piece(s)Available

10 Days or more

1050.01~100.001414606598.06750002464.62X10-4106412.9303851.1M10

Additional Products in this Category

Tech Support