(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows type, NB series. (Part Numbers)

Flexible Couplings - Bellows type, NB series.
  • Volume Discount

Flexible couplings, bellows type, NB series, clamp fixing system. The material is Bronze and Brass. Ideal for use to connect encoders, medical equipment and servo motors.

PDF

Part Number

Configured Part Number is shown.

NB-08-6X8

Part Number
NB-08-6X8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Axial Direction Displacement)
(mm)
Moment of Inertia
(kg・m2)
Axial spring constant
(N/mm)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
1 Piece(s)Available

10 Days or more

106814260.1960.2±1.50.4X10-49.812270.28

Loading...

  1. 1

Basic Information

Type Bellows coupling Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard
Transmission Torque Range(N•m) 0.05~1.00 Max. Rotational Speed Range(r/min) 4001~10000 Properties High camber rigidity / Zero Backlash / Compact
Body Material Other alloys Category Coupling body Max. Rotational Speed(r/min) 5000
Allowable Displacement(Angle Displacement)(deg) 1.5 Allowable Displacement(Parallel Displacement)Range(mm) 0.02~0.2 Bellows Part Material Phosphor Bronze (PBP3-0)
Type Set screws Other types of alloys Brass (BsBM) Flexibility
Isokinetic Set Screw Type M M3

Please check the type/dimensions/specifications of the part NB-08-6X8 in the Flexible Couplings - Bellows type, NB series. series.

Products like this...

Part Number
NB-06-4X4
NB-06-5X5
NB-08-3X3
NB-08-8X8
NB-09-10X10
NB-09-5X10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Axial Direction Displacement)
(mm)
Moment of Inertia
(kg・m2)
Axial spring constant
(N/mm)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
1 Piece(s)Available

10 Days or more

104414220.1470.1±0.90.28X10-47.854113.95
1 Piece(s)Available

10 Days or more

105514220.1470.1±0.90.28X10-47.854113.95
1 Piece(s)Available

10 Days or more

103314260.1960.2±1.50.4X10-49.812270.28
1 Piece(s)Available

10 Days or more

108814260.1960.2±1.50.4X10-49.812270.28
1 Piece(s)Available

10 Days or more

10101019280.3430.2±1.80.79X10-44.904166.810
1 Piece(s)Available

10 Days or more

1051019280.3430.2±1.80.79X10-44.904166.810

Additional Products in this Category

Tech Support