(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - With retaining ring option, single row, 440C stainless steel.

Deep Groove Ball Bearings - With retaining ring option, single row, 440C stainless steel.
  • Volume Discount

SUS440C stainless steel bearing with excellent chemical resistance and resistance to rust, corrosion and high temperature.[Features]-6800, 6900, 6000, 6200, 6300 series-Lineup of types with retaining rings-Can beused in higher temperature environments than general bearing materials (operating temperature range is about 50 ° C higher)-Both shields (ZZ) Type: (-40 to + 150 ° C) / Double seal (2RS) Type: (-30 to + 110 ° C)・ Open type: Lubricant・ Stainless steel other than rubber seal (inner / outer ring, ball is SUS440C, cage, Shield and retaining ring are SUS304)・ Heat resistant grease is used for "SMT" sealed stainless steel bearing, accuracy is JIS0 grade orhigher・High stability against rust・High resistance to chemicals[Application]-Ideal for specifications in food machinery, cleaning equipment, water environment transport equipment, and other hot and humid environments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS6000
SS6000RS
SS6000Z
SS6000ZZ
SS6000ZZNR2
SS6001
SS6001RS
SS6001Z
SS6001ZZ
SS6001ZZNR2
SS6002
SS6002RS
SS60002RS
SS60002RSNR2
SS6002Z
SS6002ZZ
SS6002ZZNR2
SS6003
SS6003RS
SS6003Z
SS6003ZZ
SS6003ZZNR2
SS6004
SS6004RS
SS6004Z
SS6004ZZ
SS6004ZZNR2
SS6005
SS6005RS
SS6005Z
SS6005ZZ
SS6005ZZNR2
SS6006
SS6006RS
SS6006Z
SS6006ZZ
SS6007
SS6007RS
SS6007Z
SS6007ZZ
SS6007ZZNR2
SS6008
SS6008RS
SS6008Z
SS6008ZZ
SS6008ZZNR2
SS6009
SS6009RS
SS6009Z
SS6009ZZ
SS60012RS
SS60012RSNR2
SS60022RS
SS60022RSNR2
SS60032RS
SS60032RSNR2
SS60042RS
SS60042RSNR2
SS60052RS
SS60052RSNR2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Style Outer Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width
(mm)
Basic Dynamic Load Rating Cr
(N)
Basic Static Load Rating Cor
(N)
Shield Shape Shield Material Seal Material Retaining Ring Size D2 max
(mm)
f Maximum
(mm)
h, Maximum
(mm)
1 Piece(s)Available

8 Days or more

10Open TypeFlat1026846001970Open--28.80.842.19
1 Piece(s)Available

18 Days or more

10Rubber SealedFlat1026846001970Single Sealed-Nitrile Rubber28.80.842.19
1 Piece(s)Available

8 Days or more

10Single ShieldedFlat1026846001970Single Shielded304 Stainless Steel-28.80.842.19
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat1026846001970Double Shielded304 Stainless Steel-28.80.842.19
1 Piece(s)Available

8 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves1026846001970Double Shielded/With retaining ring304 Stainless Steel-28.80.842.19
1 Piece(s)Available

8 Days or more

10Open TypeFlat1228851002390Open--30.80.852.20
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat1228851002390Single Sealed-Nitrile Rubber30.80.852.20
1 Piece(s)Available

8 Days or more

10Single ShieldedFlat1228851002390Single Shielded304 Stainless Steel-30.80.852.20
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat1228851002390Double Shielded304 Stainless Steel-30.80.852.20
1 Piece(s)Available

8 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves1228851002390Double Shielded/With retaining ring304 Stainless Steel-30.80.852.20
1 Piece(s)Available

8 Days or more

10Open TypeFlat1532956002840Open--36.71.123.18
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat1532956002840Single Sealed-Nitrile Rubber36.71.123.18
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat1026846001970Double Sealed-Nitrile Rubber28.80.842.19
1 Piece(s)Available

16 Days or more

10Rubber Sealed[With Retaining Ring] With Retaining Ring Grooves1026846001970Double Sealed/With Retaining Ring-Nitrile Rubber28.80.842.19
1 Piece(s)Available

16 Days or more

10Single ShieldedFlat1532956002840Single Shielded304 Stainless Steel-36.71.123.18
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat1532956002840Double Shielded304 Stainless Steel-36.71.123.18
1 Piece(s)Available

8 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves1532956002840Double Shielded/With retaining ring304 Stainless Steel-36.71.123.18
1 Piece(s)Available

8 Days or more

10Open TypeFlat17351060003250Open--39.71.123.18
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat17351060003250Single Sealed-Nitrile Rubber39.71.123.18
1 Piece(s)Available

8 Days or more

10Single ShieldedFlat17351060003250Single Shielded304 Stainless Steel-39.71.123.18
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat17351060003250Double Shielded304 Stainless Steel-39.71.123.18
1 Piece(s)Available

13 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves17351060003250Double Shielded/With retaining ring304 Stainless Steel-39.71.123.18
1 Piece(s)Available

8 Days or more

10Open TypeFlat20421294005050Open--46.31.123.18
1 Piece(s)Available

15 Days or more

10Rubber SealedFlat20421294005050Single Sealed-Nitrile Rubber46.31.123.18
1 Piece(s)Available

8 Days or more

10Single ShieldedFlat20421294005050Single Shielded304 Stainless Steel-46.31.123.18
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat20421294005050Double Shielded304 Stainless Steel-46.31.123.18
1 Piece(s)Available

15 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves20421294005050Double Shielded/With retaining ring304 Stainless Steel-46.31.123.18
1 Piece(s)Available

8 Days or more

10Open TypeFlat254712101005850Open--52.71.123.18
1 Piece(s)Available

16 Days or more

10Rubber SealedFlat254712101005850Single Sealed-Nitrile Rubber52.71.123.18
1 Piece(s)Available

8 Days or more

10Single ShieldedFlat254712101005850Single Shielded304 Stainless Steel-52.71.123.18
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat254712101005850Double Shielded304 Stainless Steel-52.71.123.18
1 Piece(s)Available

10 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves254712101005850Double Shielded/With retaining ring304 Stainless Steel-52.71.123.18
1 Piece(s)Available

8 Days or more

10Open TypeFlat305513132008300Open--60.71.123.20
1 Piece(s)Available

13 Days or more

10Rubber SealedFlat305513132008300Single Sealed-Nitrile Rubber60.71.123.20
1 Piece(s)Available

8 Days or more

10Single ShieldedFlat305513132008300Single Shielded304 Stainless Steel-60.71.123.20
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat305513132008300Double Shielded304 Stainless Steel-60.71.123.20
1 Piece(s)Available

16 Days or more

10Open TypeFlat3562141600010300Open--67.71.703.78
1 Piece(s)Available

15 Days or more

10Rubber SealedFlat3562141600010300Single Sealed-Nitrile Rubber67.71.703.78
1 Piece(s)Available

13 Days or more

10Single ShieldedFlat3562141600010300Single Shielded304 Stainless Steel-67.71.703.78
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat3562141600010300Double Shielded304 Stainless Steel-67.71.703.78
1 Piece(s)Available

13 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves3562141600010300Double Shielded/With retaining ring304 Stainless Steel-67.71.703.78
1 Piece(s)Available

8 Days or more

10Open TypeFlat4068151680011600Open--74.61.704.19
1 Piece(s)Available

16 Days or more

10Rubber SealedFlat4068151680011600Single Sealed-Nitrile Rubber74.61.704.19
1 Piece(s)Available

13 Days or more

10Single ShieldedFlat4068151680011600Single Shielded304 Stainless Steel-74.61.704.19
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat4068151680011600Double Shielded304 Stainless Steel-74.61.704.19
1 Piece(s)Available

13 Days or more

10Double Shielded[With Retaining Ring] With Retaining Ring Grooves4068151680011600Double Shielded/With retaining ring304 Stainless Steel-74.61.704.19
1 Piece(s)Available

16 Days or more

10Open TypeFlat4575162100015100Open-----
1 Piece(s)Available

13 Days or more

10Rubber SealedFlat4575162100015100Single Sealed-Nitrile Rubber---
1 Piece(s)Available

13 Days or more

10Single ShieldedFlat4575162100015100Single Shielded304 Stainless Steel----
1 Piece(s)Available

8 Days or more

10Double ShieldedFlat4575162100015100Double Shielded304 Stainless Steel----
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat1228851002390Double Sealed-Nitrile Rubber30.80.852.20
1 Piece(s)Available

8 Days or more

10Rubber Sealed[With Retaining Ring] With Retaining Ring Grooves1228851002390Double Sealed/With Retaining Ring-Nitrile Rubber30.80.852.20
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat1532956002840Double Sealed-Nitrile Rubber36.71.123.18
1 Piece(s)Available

8 Days or more

10Rubber Sealed[With Retaining Ring] With Retaining Ring Grooves1532956002840Double Sealed/With Retaining Ring-Nitrile Rubber36.71.123.18
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat17351060003250Double Sealed-Nitrile Rubber39.71.123.18
1 Piece(s)Available

15 Days or more

10Rubber Sealed[With Retaining Ring] With Retaining Ring Grooves17351060003250Double Sealed/With Retaining Ring-Nitrile Rubber39.71.123.18
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat20421294005050Double Sealed-Nitrile Rubber46.31.123.18
1 Piece(s)Available

8 Days or more

10Rubber Sealed[With Retaining Ring] With Retaining Ring Grooves20421294005050Double Sealed/With Retaining Ring-Nitrile Rubber46.31.123.18
1 Piece(s)Available

8 Days or more

10Rubber SealedFlat254712101005850Double Sealed-Nitrile Rubber52.71.123.18
1 Piece(s)Available

16 Days or more

10Rubber Sealed[With Retaining Ring] With Retaining Ring Grooves254712101005850Double Sealed/With Retaining Ring-Nitrile Rubber52.71.123.18

Loading...

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Precision Grade 0
Features Heat resistant / Anti-rust Load Direction Radial Load Number of Raceway Ring Rows Single Row
Size Standards Metric System The material of a ball 440C Stainless Steel Holder Material 304 Stainless Steel

Additional Products in this Category

Tech Support