(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 3-Lobe with Phenolic Resin Grip.

Knobs - 3-Lobe with Phenolic Resin Grip.
  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: Iron
•Mounting Section Material: Iron
•Polygonal Shape Type: Triangular Shape
•Mounting Section Type: Tapped

Part Number

Configured Part Number is shown.

Part Number
KTN-1-M5
KTN-2-M6
KTN-2-M8
KTN-3-M8
KTN-3-M10
KTN-4-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body, O.D. D
(φ)
Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
1 Piece(s)Available

8 Days or more

2515M5
1 Piece(s)Available

8 Days or more

3117M6
1 Piece(s)Available

8 Days or more

3117M8
1 Piece(s)Available

9 Days or more

3920M8
1 Piece(s)Available

8 Days or more

3920M10
1 Piece(s)Available

9 Days or more

4923M10

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Triangular Additional Function No
Mounting Section Type Female Thread Main Body Material Iron Main Body, Surface Treatment No
Mounting Section, Material Iron Mounting Section, Surface Treatment No End Threaded No
Set Screw Flat Machining No Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support