(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - ABS Resin Head.【1-150 Pieces Per Package】

Knobs - ABS Resin Head.
  • Volume Discount

•Main Body Type: Round shape
•Main Body Material: ABS Resin
•Mounting Section Material: Iron
•Main Body, O.D. D Dimension (f): 30
•Main Body, Height Dimension t (mm): 13.5

Part Number

Configured Part Number is shown.

Part Number
KR-B1-5X10
KR-B1-5X25
KR-B1-5X40
KR-B1-6X10
KR-B1-6X20
KR-B1-6X25
KR-B1-6X30
KR-B1-6X35
KR-B1-6X45
KR-B1-6X50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10M510Low Quantity (can be purchased from one)

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M525Box/package
1 Piece(s)Available

8 Days or more

10M540Box/package

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M610Box/package
1 Piece(s)Available

8 Days or more

10M620Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10M625Low Quantity (can be purchased from one)

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M630Box/package

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M635Box/package

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10M645Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M650Box/package

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Mounting Section Type Male thread (stepped) Main Body Material ABS Resin Main Body, Surface Treatment No
Mounting Section, Material Iron Main Body, O.D. D(φ) 30 Side Machined Dimple
End Threaded No Set Screw Flat Machining No Main Body, Height t(mm) 13.5

Additional Products in this Category

Tech Support