(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Mini-Ferrule, ZMTE-W Series, Sanitary Fittings (Part Numbers)

Tee - Mini-Ferrule, ZMTE-W Series, Sanitary Fittings
  • Volume Discount

The highly reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZMTE-W-8A-SU6L
ZMTE-W-10A-SU6L
ZMTE-W-15A-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter
(Ø)
1 Piece(s)Available

10 Days or more

8A
1 Piece(s)Available

10 Days or more

10A
1 Piece(s)Available

10 Days or more

15A

Loading...

  1. 1

Basic Information

Type Mini Fittings Fitting Shape Mini cheese Connection Type (between Equal Type/Dia. Fittings) Weld-On
Combination of Tee and Cross at Connecting Part (A-B-C) Tee Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 316L Stainless Steel
Range of Nominal Outside Diameter 8A~15A Surface Finish #320~#400 (buffing Polish finishing)

Additional Products in this Category

Tech Support