(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule Connector

Sanitary Pipe Fittings - Ferrule Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Fitting
•Fitting Shape: Straight
•Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
•Connection Type 2 Right Small Diameter Side: Weld-On
•Dia., Center: Equal Dia., Concentric

  • inCAD Components
Sanitary Pipe Fittings - Ferrule Connector:Related Image
・Materials
Type[ M ]Material
SNFR304 Stainless Steel
SNFRS316L Stainless Steel

Specifications

Part Number-Nominal
SNFR2S
SNFRE3S

-

32A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDdABL
TypeNo.
SNFRS8A13.810.534.0 27.5 17.0
10A17.314.0
15A21.717.5
SNFR
SNFRS
1S25.423.050.5 43.5 21.0
1.5S38.135.750.5 43.5
2S50.847.864.0 56.5
2.5S63.559.577.5 70.5
3S76.372.391.0 83.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNFR1S
SNFR1.5S
SNFR2S
SNFR2.5S
SNFR3S
SNFRS1S
SNFRS1.5S
SNFRS2S
SNFRS2.5S
SNFRS3S
SNFRS8A
SNFRS10A
SNFRS15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S to 4S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S to 4S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S to 4S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S to 4S3.0S72.3
1 Piece(s)Available

15 Days or more

10316L Stainless Steel8A~15A8A10.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A10A14
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A15A17.5

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Ferrule Connector:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)
 

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.