(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Ferrule, Threaded, ZFA-RP Series, Sanitary Fittings

Adapter - Ferrule, Threaded, ZFA-RP Series, Sanitary Fittings
  • Volume Discount

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZFA-RP-1SX15A
ZFA-RP-1SX20A
ZFA-RP-1SX25A
ZFA-RP-1.5SX20A
ZFA-RP-1.5SX25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter
(Ø)
Screw
1 Piece(s)Available

8 Days or more

1S1/2B(15A)
1 Piece(s)Available

9 Days or more

1S3/4B(20A)
1 Piece(s)Available

9 Days or more

1S1B(25A)
1 Piece(s)Available

9 Days or more

1.5S3/4B(20A)
1 Piece(s)Available

9 Days or more

1.5S1B(25A)

Loading...

  1. 1

Basic Information

Type Adapter Fitting Shape Ferrule female thread adapter Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Range of Nominal Outside Diameter 1.0S~2.0S Surface Finish Machining

Additional Products in this Category

Tech Support