(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer - Ferrule, ZRC-F Series, Sanitary Fittings

Reducer - Ferrule, ZRC-F Series, Sanitary Fittings
  • Volume Discount

A type of the ISO-compliant sanitary model that has a different diameter.

Part Number

Configured Part Number is shown.

Part Number
ZRC-F-1.5SX1S
ZRC-F-1.5SX1S-SU6L
ZRC-F-2SX1S
ZRC-F-2SX1S-SU6L
ZRC-F-2SX1.5S
ZRC-F-2SX1.5S-SU6L
ZRC-F-2.5SX1S
ZRC-F-2.5SX1S-SU6L
ZRC-F-2.5SX1.5S
ZRC-F-2.5SX1.5S-SU6L
ZRC-F-2.5SX2S
ZRC-F-2.5SX2S-SU6L
ZRC-F-3SX1.5S
ZRC-F-3SX1.5S-SU6L
ZRC-F-3SX2S
ZRC-F-3SX2S-SU6L
ZRC-F-3SX2.5S
ZRC-F-3SX2.5S-SU6L
ZRC-F-4SX2S
ZRC-F-4SX2S-SU6L
ZRC-F-4SX2.5S
ZRC-F-4SX2.5S-SU6L
ZRC-F-4SX3S
ZRC-F-4SX3S-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
Nominal Outside Diameter Second End
(φ)
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S~2.0S1.5S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S1.5S1S
1 Piece(s)Available

10 Days or more

304 Stainless Steel1.0S~2.0S2S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S2S1S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S2S1.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S2.5S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S1S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S1.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S1.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S2.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S2.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S2.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S2.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S3S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S3S

Loading...

  1. 1

Basic Information

Type Ferrule fitting Fitting Shape Ferrule reducer Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Ferrule Dia., Center Reducing/Concentricity Surface Finish #320~#400 (buffing Polish finishing)

Additional Products in this Category

Tech Support