(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z Sanitary, Sanitary Pipe (ZPP)

Z Sanitary, Sanitary Pipe (ZPP)
  • Volume Discount

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZPP-1SX4000L
ZPP-1SX4000L-SU6L
ZPP-1.5SX4000L
ZPP-1.5SX4000L-SU6L
ZPP-2SX4000L
ZPP-2SX4000L-SU6L
ZPP-2.5SX4000L
ZPP-2.5SX4000L-SU6L
ZPP-3SX4000L
ZPP-3SX4000L-SU6L
ZPP-4SX4000L
ZPP-4SX4000L-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Range of Nominal Outside Diameter
(Ø)
Nominal Outside Diameter
(Ø)
I.D. d
(Ø)
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S to 2.0S1S23
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S to 2.0S1S23
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S to 2.0S1.5S35.7
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S to 2.0S1.5S35.7
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S to 2.0S2S47.8
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S to 2.0S2S47.8
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S to 4.5S2.5S59.5
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S to 4.5S2.5S59.5
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S to 4.5S3S72.3
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S to 4.5S3S72.3
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S to 4.5S4S97.6
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S to 4.5S4S97.6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Range of Nominal Outside Diameter
(Ø)
Nominal Outside Diameter
(Ø)
I.D. d
(Ø)

Loading...

  1. 1

Basic Information

Type Without Straight Fitting

Additional Products in this Category

Tech Support