(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

High Pressure Screw Fitting, PT BU/Bushing

Part Number

Configured Part Number is shown.

Part Number
PTBU-8AX6A
PTBU-8AX6A-SU4
PTBU-8AX6A-SU6
PTBU-8AX6A-SU6L
PTBU-10AX6A
PTBU-10AX6A-SU4
PTBU-10AX6A-SU6L
PTBU-10AX8A
PTBU-10AX8A-SU4
PTBU-10AX8A-SU6
PTBU-10AX8A-SU6L
PTBU-15AX8A
PTBU-15AX8A-SU4
PTBU-15AX8A-SU6
PTBU-15AX8A-SU6L
PTBU-15AX10A
PTBU-15AX10A-SU4
PTBU-15AX10A-SU6
PTBU-15AX10A-SU6L
PTBU-20AX8A
PTBU-20AX8A-SU4
PTBU-20AX8A-SU6
PTBU-20AX8A-SU6L
PTBU-20AX10A
PTBU-20AX10A-SU4
PTBU-20AX10A-SU6
PTBU-20AX10A-SU6L
PTBU-20AX15A
PTBU-20AX15A-SU4
PTBU-20AX15A-SU6
PTBU-20AX15A-SU6L
PTBU-25AX10A
PTBU-25AX10A-SU4
PTBU-25AX10A-SU6
PTBU-25AX10A-SU6L
PTBU-25AX15A
PTBU-25AX15A-SU4
PTBU-25AX15A-SU6
PTBU-25AX15A-SU6L
PTBU-25AX20A
PTBU-25AX20A-SU4
PTBU-25AX20A-SU6
PTBU-25AX20A-SU6L
PTBU-32AX15A
PTBU-32AX15A-SU4
PTBU-32AX15A-SU6L
PTBU-32AX20A
PTBU-32AX20A-SU4
PTBU-32AX20A-SU6L
PTBU-32AX25A
PTBU-32AX25A-SU4
PTBU-32AX25A-SU6
PTBU-32AX25A-SU6L
PTBU-40AX15A
PTBU-40AX15A-SU4
PTBU-40AX15A-SU6L
PTBU-40AX20A
PTBU-40AX20A-SU4
PTBU-40AX20A-SU6L
PTBU-40AX25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1/4B(8A)1/8B(6A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/8B(6A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)1/8B(6A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/4B(8A)1/8B(6A)
1 Piece(s)Available

7 Days or more

[Steel] Carbon Steel (SS)3/8B(10A)1/8B(6A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/8B(6A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)1/8B(6A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)3/8B(10A)1/4B(8A)
1 Piece(s)Available

6 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1/2B(15A)1/4B(8A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)1/4B(8A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1/2B(15A)3/8B(10A)
1 Piece(s)Available

6 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

7 Days or more

[Steel] Carbon Steel (SS)3/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)1/4B(8A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)3/4B(20A)3/8B(10A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)3/4B(20A)1/2B(15A)
1 Piece(s)Available

6 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

7 Days or more

[Steel] Carbon Steel (SS)1B(25A)3/8B(10A)
1 Piece(s)Available

7 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)3/8B(10A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)1/2B(15A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1B(25A)3/4B(20A)
1 Piece(s)Available

6 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)3/4B(20A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

7 Days or more

[Steel] Carbon Steel (SS)1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1B(25A)
1 Piece(s)

17 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)1B(25A)
1 Piece(s)Available

7 Days or more

[Steel] Carbon Steel (SS)1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

7 Days or more

[Steel] Carbon Steel (SS)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

6 Days or more

[Steel] Carbon Steel (SS)1 1/2B(40A)1B(25A)

Loading...

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Steam / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support