(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Fitting for High Pressure PT BS/Boss Coupling

Screw-in Fitting for High Pressure PT BS/Boss Coupling
  • Volume Discount

A screw-in PT BS/boss coupling fitting by respected manufacturer Fujitoku for high pressure applications, where quality is paramount.
•Materials: Stainless steel, carbon steel
•Working fluid: Water, steam, oil

Part Number

Configured Part Number is shown.

Part Number
PTBS-8A
PTBS-8A-SU4
PTBS-8A-SU6
PTBS-8A-SU6L
PTBS-10A
PTBS-10A-SU4
PTBS-10A-SU6
PTBS-10A-SU6L
PTBS-15A
PTBS-15A-SU4
PTBS-15A-SU6
PTBS-15A-SU6L
PTBS-20A
PTBS-20A-SU4
PTBS-20A-SU6
PTBS-20A-SU6L
PTBS-25A
PTBS-25A-SU4
PTBS-25A-SU6
PTBS-25A-SU6L
PTBS-32A
PTBS-32A-SU4
PTBS-32A-SU6
PTBS-32A-SU6L
PTBS-40A
PTBS-40A-SU4
PTBS-40A-SU6
PTBS-40A-SU6L
PTBS-50A
PTBS-50A-SU4
PTBS-50A-SU6
PTBS-50A-SU6L
PTBS-65A
PTBS-65A-SU4
PTBS-80A
PTBS-80A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1/4B(8A)13.8
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)1/2B(15A)21.7
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)3/4B(20A)27.2
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)2 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)3B(80A)89.1
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)89.1

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Hub Coupling Multipoint Piping - Branch Pipe Connection Type Plug
Surface Treatment No Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support