(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Fitting for High Pressure PT HC/Half-Coupling

Part Number

Configured Part Number is shown.

Part Number
PTHC-6A
PTHC-6A-SU4
PTHC-6A-SU6
PTHC-6A-SU6L
PTHC-8A
PTHC-8A-SU4
PTHC-8A-SU6
PTHC-8A-SU6L
PTHC-10A
PTHC-10A-SU4
PTHC-10A-SU6
PTHC-10A-SU6L
PTHC-15A
PTHC-15A-SU4
PTHC-15A-SU6
PTHC-15A-SU6L
PTHC-20A
PTHC-20A-SU4
PTHC-20A-SU6
PTHC-20A-SU6L
PTHC-25A
PTHC-25A-SU4
PTHC-25A-SU6
PTHC-25A-SU6L
PTHC-32A
PTHC-32A-SU4
PTHC-32A-SU6
PTHC-32A-SU6L
PTHC-40A
PTHC-40A-SU4
PTHC-40A-SU6
PTHC-40A-SU6L
PTHC-50A
PTHC-50A-SU4
PTHC-50A-SU6
PTHC-50A-SU6L
PTHC-65A
PTHC-65A-SU4
PTHC-80A
PTHC-80A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1/8B(6A)10.5
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/8B(6A)10.5
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)1/4B(8A)13.8
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)3/8B(10A)17.3
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)1/2B(15A)21.7
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)2B(50A)60.5
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)2 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)3B(80A)89.1
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)89.1

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Half Coupling Surface Treatment No
Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12 Main Body Thickness Sch.80

Additional Products in this Category

Tech Support