(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Screw Fittings PT SL / Street Elbow

Part Number

Configured Part Number is shown.

Part Number
PTSL-8A
PTSL-8A-SU4
PTSL-10A
PTSL-10A-SU4
PTSL-15A
PTSL-15A-SU4
PTSL-20A
PTSL-20A-SU4
PTSL-25A
PTSL-25A-SU4
PTSL-32A
PTSL-32A-SU4
PTSL-40A
PTSL-40A-SU4
PTSL-50A
PTSL-50A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/2B(15A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)3/4B(20A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)2B(50A)2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Street Elbow
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Steam / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support