(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Malleable Valve, General-Purpose 10K Type, Check Valve (Swing Type), Screwed

Malleable Valve, General-Purpose 10K Type, Check Valve (Swing Type), Screwed
  • Volume Discount

An economical and robust malleable valve. Main parts are mostly stainless steel for better abrasion resistance than bronze valves. Ideal for iron pipes. Helps eliminate corrosion caused by contact potential difference.

Part Number

Configured Part Number is shown.

Part Number
HM10SCS-1
HM10SCS-1/2
HM10SCS-2
HM10SCS-3/4
HM10SCS-11/2
HM10SCS-11/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

12 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

12 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material FCMB-S35 Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Tech Support