(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suited for use with water supply gauge Valves. Oil-free.
Part Number
Configured Part Number is shown.
BSS-130-10RC
Ball Valve Type | Reduced Bore | Fluid | Water / Air / Oil / Gas | Main Body Shape | Straight |
---|---|---|---|---|---|
Material of Body | 316 Stainless Steel | Operation Method | Manual | Supply Side, Connection Type | Rc |
Supply Side, Plumbing Thread Nominal | 3/8B(10A) | Operating Temperature(℃) | -10::120 | Operating Pressure Range(MPa) | ::3.92 |
Body Lining | No | Handle Shape | Wing Handle Type | Control Side, Connection Type | Rc |
Control Side, Plumbing Thread Nominal | 3/8B(10A) | L(mm) | 50 | (H)(mm) | 33 |
(L1)(L2)(L3)(Ø) | 46 | Material and Color of Handle | ZDC2 (chrome plating) |
Please check the type/dimensions/specifications of the part BSS-130-10RC in the Custom Made Ball Valve BSS Series Butterfly Handle Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy