(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ball Valve for LP Gas FBS Series, Straight (Part Numbers)

Ball Valve for LP Gas FBS Series, Straight
  • Volume Discount

The main body is chrome plated with a high-quality brass forging process and consists of a single unit. A flexible structure on the stem and seat provides safety. Lockable handle.

Part Number

Configured Part Number is shown.

FBS-100-15RC

Part Number
FBS-100-15RC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Gas Main Body Shape Straight
Material of Body C3771 (chrome plating) Operation Method Manual Supply Side, Connection Type Rc
Supply Side, Plumbing Thread Nominal 1/2B(15A) Operating Pressure Range(MPa) 0.0023::0.0033 Body Lining No
Handle Shape Others Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1/2B(15A)
L(mm) 58 (H)(mm) 45 (L1)(L2)(L3)(Ø) 27
Material and Color of Handle PBT Resin (Polybutylene Terephthalate)

Please check the type/dimensions/specifications of the part FBS-100-15RC in the Ball Valve for LP Gas FBS Series, Straight series.

Additional Products in this Category

Tech Support