(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve, TSS Series, Lever Handle Type, Oil-Free Processing

Stainless Steel Ball Valve, TSS Series, Lever Handle Type, Oil-Free Processing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Oil-free processed ball valves are valves that have undergone degreasing and cleaning, and are manufactured with dust-proofing in mind. These valves are widely used in the healthcare, oxygen production, food products, paint, high purity gas, semiconductors, and biotech-related industries.

Part Number

Configured Part Number is shown.

Part Number
TSS-30-08RC
TSS-30-10RC
TSS-30-15RC
TSS-30-20RC
TSS-30-25RC
TSS-30-32RC
TSS-30-40RC
TSS-30-50RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Operating Temperature
(℃)
Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
Material and Color of Handle
1 Piece(s)Available

13 Days or more

1/4B(8A)-10~1801/4B(8A)504893Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

3/8B(10A)-10~1603/8B(10A)504893Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1/2B(15A)-10~1601/2B(15A)654993Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

3/4B(20A)-10~1603/4B(20A)7056123Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1B(25A)-10~1601B(25A)8861123Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1 1/4B(32A)-10~1601 1/4B(32A)10068123Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1 1/2B(40A)-10~1601 1/2B(40A)11083200SCS13 (Uncoated)
1 Piece(s)Available

13 Days or more

2B(50A)-10~1602B(50A)13294200SCS13 (Uncoated)

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body CF-8M Stainless Steel Cast Operation Method Manual Supply Side, Connection Type Rc
Operating Pressure Range(MPa) ::3.92 Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support