(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve BSS Series Level Handle Type

Stainless Steel Ball Valve  BSS Series Level Handle Type
  • Volume Discount

Compact bar stock type featuring a simple structure. The body contains no pin-holes or cracks. The body is composed of highly corrosion resistant SUS316.

Part Number

Configured Part Number is shown.

Part Number
BSS-01-08RC
BSS-01-10RC
BSS-01-15RC
BSS-01-20RC
BSS-01-25RC
BSS-820-32RC
BSS-820-50RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)403160
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)44.54080
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)54.54280
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)6151100
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)7555100
1 Piece(s)Available

13 Days or more

1 1/4B(32A)1 1/4B(32A)7866150
1 Piece(s)Available

13 Days or more

2B(50A)2B(50A)10075150

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body 316 Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -10::180 Operating Pressure Range(MPa) ::3.92 Body Lining No
Handle Shape Lever Control Side, Connection Type Rc Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support