(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Ball Valve, RBS Series, for Steam (RBS-77-15RC)

Brass Ball Valve, RBS Series, for Steam RBS-77-15RC
  • Volume Discount

The gland portion provides a double packing, while the conical spring prevents thermal deformation and low surface pressure of the sealing, which can withstand long-term use.

[Features]
· The gland portion provides a double high shaped packing with a sealing effect, while the conical spring prevents thermal deformation and reduced surface pressure of the sealing, which can withstand long-term use.
· The handle can be removed, the set screw can be loosened, and the gland nut can be retightened.
· This is a long net type where heat insulating material is easy to coil.

Part Number

Configured Part Number is shown.

RBS-77-15RC

Part Number
RBS-77-15RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
1 Piece(s)Available

13 Days or more

1/2B(15A)1/2B(15A)6262

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Steam Main Body Shape Straight
Material of Body C37700 Brass Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -10::200 Operating Pressure Range(MPa) ::1.47 Body Lining No
Handle Shape Lever Control Side, Connection Type Rc (L1)(L2)(L3)(Ø) 120
Material and Color of Handle ZDC2 (chrome plating)

Please check the type/dimensions/specifications of the part RBS-77-15RC in the Brass Ball Valve, RBS Series, for Steam series.

Products like this...

Part Number
RBS-77-20RC
RBS-77-25RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)7566
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)8570

Additional Products in this Category

Tech Support