(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ti-Power Hose, FC-Type (Mortar Hose) (Part Numbers)

Ti-Power Hose, FC-Type (Mortar Hose)

With little expansion under pressurization, this hose has superior pressure-resistant performance. It has excellent abrasion resistance. Use of an inner cylinder expansion fitting smooths the inner surface, to smooth out the fluid flow.

Part Number

Configured Part Number is shown.

FC-50-[1-50/1]

Part Number
FC-50-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

12 Days or more

1 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Cement Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC
Color Gray O.D.(Ø) 65 Nominal diameter(φ) 50
Features Abrasion Resistance / Pressure Resistance Operating Temperature Range(℃) -10::50 Allowable Bending Radius(mm) 700
I.D.(φ) 51 Allowable Pressure(20℃)(Mpa) 1.5

Additional Products in this Category

Tech Support