(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crystal Hose WT Type (Part Numbers)

Crystal Hose WT Type

· Transparent with excellent flexibility. Well suited for suction use.

[Features]
· For water intake and drainage applications in agriculture, civil engineering work, etc.
· Since the outer surface is corrugated, flexibility is excellent.
・ Contents can be checked due to transparency.
· Well suited for suction use

Part Number

Configured Part Number is shown.

Part Number
WT-25-[1-50/1]
WT-32-[1-50/1]
WT-38-[1-50/1]
WT-50-[1-50/1]
WT-65-[1-50/1]
WT-75-[1-50/1]
WT-90-[1-50/1]
WT-100-[1-50/1]
WT-125-[1-20/1]
WT-150-[1-20/1]
WT-200-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal diameter
(φ)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
1 Piece(s)

12 Days or more

31.62570251 ~ 500.3
1 Piece(s)

12 Days or more

393280321 ~ 500.3
1 Piece(s)

12 Days or more

46.238100381 ~ 500.3
1 Piece(s)

12 Days or more

59.85012050.61 ~ 500.25
1 Piece(s)

12 Days or more

74.16515063.51 ~ 500.25
1 Piece(s)

12 Days or more

88.87520076.41 ~ 500.25
1 Piece(s)

22 Days or more

104.39025088.91 ~ 500.25
1 Piece(s)

12 Days or more

117.2100300101.61 ~ 500.2
1 Piece(s)

12 Days or more

1461254001271 ~ 200.15
1 Piece(s)

12 Days or more

173.6150550152.41 ~ 200.15
1 Piece(s)

12 Days or more

229.72001000203.71 ~ 200.1

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC
Color Transparency Features General Use / Transparency / Flexibility / Suction Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support