(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Compact, P2 Series

Duct Hose - Flexible, Compact, P2 Series
  • Volume Discount

Flexible, lightweight, and freely bendable. Shrinks to a third or fourth of its size, improving transport efficiency and saving storage space.

Part Number

Configured Part Number is shown.

Part Number
P2-38
P2-50
P2-65
P2-75
P2-90
P2-125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

11 Days or more

1041.537.50.0183038
1 Piece(s)Available

26 Days or more

1057.553.50.0144050
1 Piece(s)Available

12 Days or more

1071670.0115065
1 Piece(s)Available

26 Days or more

1080.576.50.0096075
1 Piece(s)Available

12 Days or more

1096920.0077090
1 Piece(s)Available

26 Days or more

10131.5127.50.00590125
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)

Loading...

  1. 1

Basic Information

Hose material Olefinic Resin Features General Use / Bending / Flexibility Cutting Service Usage No
Color White Applicable Fluid Air Operating Temperature Range(℃) -20::80
Length(m) 5

Additional Products in this Category

Tech Support